IESNA:LM-63-2002
[TEST]P949355
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4A-850-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 80 CRI, 5000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]17135
TILT=NONE
104 -1 1 37 73 1 1 1 1 0
1 1 114
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
2356.2 2533.9 2724.7 2916.3 3063.3 3153.2 3207.9 3238.7 3272.6 3311.9
3362.5 3431.2 3523.9 3633.3 3766.2 3990 4328.2 4776.6 5330.4 6023
6930.7 7972.8 9082.2 10091.2 10701 10391.4 9771.6 8941.1 7943.4 6754.4
5250.4 3751.3 2455.2 1427.2 627.9 194.4 0
2356.2 2543.5 2758.2 2970.9 3127.8 3223.2 3268.3 3279.4 3286.8 3293.3
3303.8 3326.2 3367.2 3418.8 3503.7 3681.1 3992.3 4443.3 5031 5731.8
6571 7537.2 8651.8 9856.8 11065.1 11386 10705.1 9829 8909.1 7862.7
6397.4 4822 3356 2043 954.8 304.2 0
2356.2 2553.1 2791.8 3025.5 3192.4 3293.1 3328.6 3320.2 3301 3274.6
3245 3221 3210.6 3204.3 3241.2 3372.3 3656.4 4110.1 4731.6 5440.4
6211.3 7101.6 8221.4 9622.4 11429.2 12380.7 11638.6 10716.9 9874.9 8971
7544.4 5892.8 4256.7 2658.9 1281.6 414.1 0
2356.2 2566.8 2825.1 3074.6 3250 3345.2 3361.3 3320.8 3258.1 3185.7
3109.9 3042.1 2990.4 2955.1 2981.5 3136.3 3480.9 4009 4687 5431.4
6212.9 7057.6 8049.7 9278 11001.5 12332.5 11823.4 10803.5 9913.6 8998.8
7647.4 6040.2 4439.9 2863.5 1455.7 511.2 0
2356.2 2580.4 2858.5 3123.7 3307.6 3397.1 3394 3321.4 3215.2 3096.7
2974.8 2863.3 2770.1 2705.9 2721.9 2900.3 3305.4 3907.9 4642.3 5422.4
6214.4 7013.5 7878 8933.7 10573.8 12284.2 12008 10890 9952.4 9026.6
7750.4 6187.5 4623.1 3068.2 1629.7 608.3 0
2356.2 2588.6 2876.5 3153.2 3342.5 3422.4 3394.9 3284.8 3134.3 2977.8
2830.4 2703.2 2603.4 2549.2 2613.1 2893.3 3429.3 4178.1 5075.2 6046.8
7019.1 7974.7 8947.8 10013.9 11596.1 13220.6 13198 12130 11061.3 9894.1
8425.3 6700.6 5010.6 3335 1848.9 717.9 0
2356.2 2596.7 2894.6 3182.8 3377.2 3447.7 3395.8 3248.2 3053.5 2858.9
2686 2543.2 2436.7 2392.6 2504.3 2886.2 3553.1 4448.2 5508.1 6671
7823.8 8935.9 10017.5 11094.1 12618.3 14157.2 14388.2 13369.8 12170 10761.6
9100.3 7213.7 5397.9 3601.7 2068 827.5 0
2356.2 2600.8 2905.6 3198.8 3392.7 3456.2 3386.8 3214.6 2994.6 2785.3
2608.6 2467.1 2366.1 2337.1 2491.4 2945.4 3696.9 4709.7 5937.7 7300
8654.1 9963.2 11242.2 12481.2 14103.4 15570.2 15758.3 14745.8 13354.2 11648.5
9724.6 7656.5 5630.5 3698.7 2123 832.2 0
2356.2 2604.9 2916.6 3214.7 3408.2 3464.7 3377.7 3181 2935.8 2711.7
2531.4 2391 2295.5 2281.6 2478.5 3004.5 3840.6 4971.2 6367.5 7928.9
9484.3 10990.4 12466.8 13868.3 15588.6 16983.1 17128.4 16121.9 14538.3 12535.3
10348.9 8099.4 5862.9 3795.6 2178.1 836.8 0
2356.2 2603 2924.9 3222.4 3414.1 3465.6 3367 3157.3 2899.6 2671.8
2493.6 2355.3 2262.2 2257.7 2476.5 3035.2 3912.2 5124.7 6628.3 8298.3
9986.3 11592.1 13182.5 14755.7 16547.7 17869.6 17883.1 16713.2 14866.9 12568.6
10181.6 7811.8 5400.5 3432.1 1887 702.5 0
2356.2 2604.9 2916.6 3214.7 3408.2 3464.7 3377.7 3181 2935.8 2711.7
2531.4 2391 2295.5 2281.6 2478.5 3004.5 3840.6 4971.2 6367.5 7928.9
9484.3 10990.4 12466.8 13868.3 15588.6 16983.1 17128.4 16121.9 14538.3 12535.3
10348.9 8099.4 5862.9 3795.6 2178.1 836.8 0
2356.2 2600.8 2905.6 3198.8 3392.7 3456.2 3386.8 3214.6 2994.6 2785.3
2608.6 2467.1 2366.1 2337.1 2491.4 2945.4 3696.9 4709.7 5937.7 7300
8654.1 9963.2 11242.2 12481.2 14103.4 15570.2 15758.3 14745.8 13354.2 11648.5
9724.6 7656.5 5630.5 3698.7 2123 832.2 0
2356.2 2596.7 2894.6 3182.8 3377.2 3447.7 3395.8 3248.2 3053.5 2858.9
2686 2543.2 2436.7 2392.6 2504.3 2886.2 3553.1 4448.2 5508.1 6671
7823.8 8935.9 10017.5 11094.1 12618.3 14157.2 14388.2 13369.8 12170 10761.6
9100.3 7213.7 5397.9 3601.7 2068 827.5 0
2356.2 2588.6 2876.5 3153.2 3342.5 3422.4 3394.9 3284.8 3134.3 2977.8
2830.4 2703.2 2603.4 2549.2 2613.1 2893.3 3429.3 4178.1 5075.2 6046.8
7019.1 7974.7 8947.8 10013.9 11596.1 13220.6 13198 12130 11061.3 9894.1
8425.3 6700.6 5010.6 3335 1848.9 717.9 0
2356.2 2580.4 2858.5 3123.7 3307.6 3397.1 3394 3321.4 3215.2 3096.7
2974.8 2863.3 2770.1 2705.9 2721.9 2900.3 3305.4 3907.9 4642.3 5422.4
6214.4 7013.5 7878 8933.7 10573.8 12284.2 12008 10890 9952.4 9026.6
7750.4 6187.5 4623.1 3068.2 1629.7 608.3 0
2356.2 2566.8 2825.1 3074.6 3250 3345.2 3361.3 3320.8 3258.1 3185.7
3109.9 3042.1 2990.4 2955.1 2981.5 3136.3 3480.9 4009 4687 5431.4
6212.9 7057.6 8049.7 9278 11001.5 12332.5 11823.4 10803.5 9913.6 8998.8
7647.4 6040.2 4439.9 2863.5 1455.7 511.2 0
2356.2 2553.1 2791.8 3025.5 3192.4 3293.1 3328.6 3320.2 3301 3274.6
3245 3221 3210.6 3204.3 3241.2 3372.3 3656.4 4110.1 4731.6 5440.4
6211.3 7101.6 8221.4 9622.4 11429.2 12380.7 11638.6 10716.9 9874.9 8971
7544.4 5892.8 4256.7 2658.9 1281.6 414.1 0
2356.2 2543.5 2758.2 2970.9 3127.8 3223.2 3268.3 3279.4 3286.8 3293.3
3303.8 3326.2 3367.2 3418.8 3503.7 3681.1 3992.3 4443.3 5031 5731.8
6571 7537.2 8651.8 9856.8 11065.1 11386 10705.1 9829 8909.1 7862.7
6397.4 4822 3356 2043 954.8 304.2 0
2356.2 2533.9 2724.7 2916.3 3063.3 3153.2 3207.9 3238.7 3272.6 3311.9
3362.5 3431.2 3523.9 3633.3 3766.2 3990 4328.2 4776.6 5330.4 6023
6930.7 7972.8 9082.2 10091.2 10701 10391.4 9771.6 8941.1 7943.4 6754.4
5250.4 3751.3 2455.2 1427.2 627.9 194.4 0
2356.2 2514.4 2681.7 2845.4 2973.7 3054.8 3105.3 3134.6 3164.4 3201.4
3254.2 3328 3424.1 3534.5 3671.7 3869.4 4152.4 4522.9 4988.2 5541.3
6204.6 6901.4 7519.1 7956.9 8066.3 7605.6 6953.8 6178.1 5331.8 4414.2
3362.4 2353.4 1516.3 877.6 394.8 129.3 0
2356.2 2495 2638.8 2774.6 2884.1 2956.4 3002.7 3030.5 3056.2 3090.8
3146 3224.6 3324.4 3435.8 3577 3748.8 3976.6 4269.2 4646 5059.6
5478.4 5829.9 5956.1 5822.5 5431.4 4819.8 4136 3415.1 2720.1 2074.1
1474.5 955.5 577.3 328 161.7 64.2 0
2356.2 2474.3 2595.9 2709.2 2797.5 2858.4 2896.3 2914.5 2928.7 2947.9
2982.6 3036.9 3107.1 3180.4 3264 3357.6 3476.4 3631.8 3836.3 4054.2
4256.4 4387.7 4358.7 4155.1 3776.2 3263.8 2741 2228.9 1755 1341.7
973.8 659.8 425.1 261.5 139.8 58 0
2356.2 2453.7 2553.1 2643.7 2711.1 2760.4 2790 2798.5 2801.2 2804.8
2819.1 2849 2889.8 2925.1 2951 2966.3 2976 2994.4 3026.6 3048.8
3034.3 2945.3 2761.3 2487.8 2121 1707.8 1346.1 1042.7 789.8 609.2
473.1 364.2 273.1 195.1 118 51.7 0
2356.2 2432.9 2510 2580 2633.7 2669 2684.9 2676.5 2653.3 2624.9
2596.9 2578.2 2569.4 2558.6 2538.1 2503.1 2454.9 2405.2 2359 2320.9
2279.3 2209 2092.6 1928.4 1715.2 1460 1230.5 1009.8 799.2 637.5
498.7 381.6 280.3 196.4 117.4 51.1 0
2356.2 2412.1 2467 2516.2 2556.2 2577.7 2579.7 2554.4 2505.4 2445
2374.7 2307.4 2248.8 2191.8 2125.5 2039.9 1934 1816.3 1691.5 1592.9
1524.2 1472.9 1423.9 1368.9 1309.4 1212.3 1114.8 976.9 808.5 665.9
524.4 399.2 287.5 197.8 116.6 50.5 0
2356.2 2392.2 2426.7 2460.1 2489.8 2502.6 2492.7 2449.8 2375.7 2288.9
2191.8 2103.1 2029 1965.1 1902.2 1828.3 1740 1642.7 1539.2 1457.4
1403.1 1367.3 1341.3 1310.6 1263.5 1181.8 1100.4 985 845.7 718.7
583.5 456.6 336.2 233.6 142.9 61.1 0
2356.2 2372.3 2386.5 2403.9 2423.3 2427.5 2405.8 2345.2 2246.1 2132.7
2009 1898.9 1809.2 1738.2 1679 1616.6 1546.1 1469.1 1387 1321.9
1281.9 1261.7 1258.8 1252.2 1217.7 1151.4 1086.1 992.9 882.9 771.4
642.7 514 384.7 269.4 169.1 71.9 0
2356.2 2353 2348.5 2352.1 2359.4 2360.3 2331.3 2257.7 2144.2 2016.7
1890.1 1790.7 1718.3 1665 1618 1563.3 1497.7 1424.5 1341.8 1263.5
1205.2 1173.6 1176.7 1179.9 1170 1145.6 1086.8 990.9 882.9 780.3
683.5 581.4 465.2 338.2 220.2 93.1 0
2356.2 2331.6 2311 2303.6 2307.2 2311.7 2292.5 2233.7 2137.9 2029.1
1923.6 1831.4 1750.2 1679.2 1612.1 1541.8 1464.7 1382.9 1301.5 1228.9
1165 1117.3 1092 1076.8 1062.6 1045.9 1010.8 948.3 868.9 780.5
680.1 579.6 464.9 341.9 225.1 99.5 0
2356.2 2314.3 2278.3 2260 2261.3 2274.1 2274.5 2240.3 2168.6 2074.6
1976 1882 1790.4 1703 1618.6 1534.5 1448.4 1361.2 1280.4 1211.2
1149.3 1101.8 1067.4 1041 1016.2 987.9 949.2 896.9 832.4 755.4
660.8 564.1 452 335.6 218.4 96.7 0
2356.2 2297 2245.5 2216.5 2215.3 2236.7 2256.6 2246.8 2199.3 2120
2028.5 1932.6 1830.7 1726.7 1625.2 1527.3 1432 1339.5 1259.3 1193.5
1133.6 1086.3 1042.9 1005.2 969.7 929.9 887.4 845.6 795.8 730.4
641.5 548.6 439 329.3 211.6 94 0
2356.2 2281.3 2218 2180.4 2179.2 2212.6 2259.8 2286.2 2267.8 2198.2
2098.7 1990.4 1878.6 1765 1654.4 1548.3 1447.1 1351.8 1269.6 1203.2
1148.8 1109.2 1075.4 1040.1 1000.3 949.4 894.9 843.2 787.7 718.4
630.1 537.1 429.3 322.4 203.9 92.6 0
2356.2 2265.8 2190.6 2144.2 2143 2188.8 2263.1 2325.6 2336.3 2276.5
2169.1 2048.1 1926.6 1803.3 1683.5 1569.1 1462.2 1364.2 1280.1 1212.9
1164.1 1132 1107.8 1075 1030.9 968.8 902.3 840.9 779.6 706.6
618.6 525.5 419.5 315.5 196.2 91.1 0
2356.2 2252.1 2166.3 2113.7 2110.2 2162.9 2256.4 2346.6 2380.2 2333.5
2225.2 2093.1 1963.9 1839.1 1719 1604.5 1496.4 1396.5 1310.8 1243
1192.5 1158 1135.8 1107.9 1068.7 1012.8 949.5 884.4 817.9 736.8
641 543.8 434.7 314.3 189.7 90.9 0
2356.2 2238.5 2142.1 2083.2 2077.3 2137.2 2249.7 2367.5 2424 2390.6
2281.3 2138.1 2001.3 1875 1754.5 1639.9 1530.5 1429 1341.6 1273
1220.8 1184 1163.8 1140.9 1106.5 1056.9 996.8 928.1 856.2 766.9
663.5 561.9 449.8 313 183.1 90.6 0
2356.2 2224.7 2120.1 2056.2 2047 2105.9 2222.5 2345.5 2413.9 2396.7
2302.3 2161.5 2020.3 1896.1 1779.8 1671.2 1566.5 1467.9 1381.9 1312.8
1256.4 1217.2 1192.9 1169.6 1135.7 1088.1 1026.7 956.4 880.6 789
683.4 579.1 464.3 308 169.1 79.9 0
2356.2 2211.1 2098.1 2029.4 2016.7 2074.6 2195.3 2323.7 2403.7 2402.8
2323.2 2184.9 2039.3 1917.2 1805.1 1702.5 1602.6 1506.8 1422.2 1352.6
1292 1250.4 1222 1198.4 1165 1119.3 1056.5 984.6 905.1 811
703.4 596.3 478.7 302.9 155.1 69.2 0
2356.2 2200.5 2081.2 2009.2 1992.7 2043.8 2151.5 2265.7 2337.4 2339.5
2271.3 2147.9 2011.2 1891.4 1786.7 1694 1604.7 1517.2 1437.1 1369.8
1314.1 1276.6 1249.6 1226.4 1193 1145 1079.1 1004.1 922.7 828.3
719.2 612.8 491.3 329.7 180.1 79.7 0
2356.2 2189.8 2064.2 1989.1 1968.5 2013.1 2107.8 2207.7 2271.2 2276.2
2219.5 2111 1983 1865.4 1768.3 1685.5 1606.7 1527.6 1452.1 1387
1336.2 1302.7 1277.4 1254.2 1221.1 1170.7 1101.7 1023.7 940.3 845.6
734.9 629.3 503.8 356.4 205.2 90.2 0
2356.2 2181.3 2052.3 1975 1952.8 1992.7 2076.8 2162.2 2215.3 2218.7
2168.3 2071.3 1954.6 1842.7 1747.4 1666.3 1590.3 1513.7 1439.6 1378.3
1335.6 1307.4 1283.9 1260.8 1228.3 1177.7 1108.8 1030.6 947 853.5
743.2 637.1 514.1 374 226.9 99 0
2356.2 2172.7 2040.5 1960.9 1936.9 1972.4 2045.9 2116.6 2159.6 2161.1
2117.3 2031.6 1926 1820.1 1726.5 1646.9 1573.9 1500 1427.2 1369.6
1335.2 1312.1 1290.4 1267.4 1235.5 1184.6 1115.9 1037.5 953.7 861.5
751.5 644.8 524.4 391.5 248.6 107.8 0
2356.2 2166 2032.1 1951.2 1927.7 1962.2 2031.7 2095.6 2132.7 2132.8
2092.7 2015.2 1917.6 1814.5 1718.1 1631.6 1551.7 1472.4 1395.6 1341.6
1312.8 1293.8 1274.5 1251.3 1219.8 1170.4 1102.2 1024.9 943.5 853
747.4 639.1 521.9 390.4 246.8 105.6 0
2356.2 2159.3 2023.7 1941.7 1918.6 1952.1 2017.6 2074.6 2105.8 2104.4
2068.2 1998.6 1909.1 1809 1709.7 1616.4 1529.6 1444.8 1364.2 1313.5
1290.4 1275.6 1258.6 1235.2 1204.1 1156.2 1088.6 1012.5 933.3 844.5
743.2 633.1 519.4 389.2 245 103.3 0
2356.2 2153.1 2017.2 1935.9 1913.7 1947.9 2012.2 2067.7 2097.2 2094.9
2059.3 1994.6 1909.1 1809.7 1707.9 1608.4 1514.6 1423 1338.6 1289.9
1268.5 1256 1241.4 1218.2 1186.6 1137.8 1070.7 995.8 917.3 829.3
730.5 620.2 502.2 374.7 233.6 97.5 0
2356.2 2146.9 2010.8 1930.2 1908.8 1943.7 2006.8 2060.7 2088.6 2085.4
2050.4 1990.5 1909.1 1810.6 1706.1 1600.3 1499.8 1401.2 1313 1266.3
1246.6 1236.4 1224.2 1201.2 1169.1 1119.3 1052.9 979.2 901.4 814.2
717.7 607.4 484.8 360 222.2 91.5 0
2356.2 2139.2 2004.5 1925.8 1906.8 1943 2006.3 2059.6 2085.9 2081.3
2045.2 1989.1 1910.5 1811.9 1705.2 1595.8 1490.9 1387 1296.5 1250.4
1231.4 1222.4 1211.6 1188.1 1155.5 1103.1 1038.9 966.5 887 800.2
704.3 596.7 464.7 347.2 210.7 85.9 0
2356.2 2146.9 2010.8 1930.2 1908.8 1943.7 2006.8 2060.7 2088.6 2085.4
2050.4 1990.5 1909.1 1810.6 1706.1 1600.3 1499.8 1401.2 1313 1266.3
1246.6 1236.4 1224.2 1201.2 1169.1 1119.3 1052.9 979.2 901.4 814.2
717.7 607.4 484.8 360 222.2 91.5 0
2356.2 2153.1 2017.2 1935.9 1913.7 1947.9 2012.2 2067.7 2097.2 2094.9
2059.3 1994.6 1909.1 1809.7 1707.9 1608.4 1514.6 1423 1338.6 1289.9
1268.5 1256 1241.4 1218.2 1186.6 1137.8 1070.7 995.8 917.3 829.3
730.5 620.2 502.2 374.7 233.6 97.5 0
2356.2 2159.3 2023.7 1941.7 1918.6 1952.1 2017.6 2074.6 2105.8 2104.4
2068.2 1998.6 1909.1 1809 1709.7 1616.4 1529.6 1444.8 1364.2 1313.5
1290.4 1275.6 1258.6 1235.2 1204.1 1156.2 1088.6 1012.5 933.3 844.5
743.2 633.1 519.4 389.2 245 103.3 0
2356.2 2166 2032.1 1951.2 1927.7 1962.2 2031.7 2095.6 2132.7 2132.8
2092.7 2015.2 1917.6 1814.5 1718.1 1631.6 1551.7 1472.4 1395.6 1341.6
1312.8 1293.8 1274.5 1251.3 1219.8 1170.4 1102.2 1024.9 943.5 853
747.4 639.1 521.9 390.4 246.8 105.6 0
2356.2 2172.7 2040.5 1960.9 1936.9 1972.4 2045.9 2116.6 2159.6 2161.1
2117.3 2031.6 1926 1820.1 1726.5 1646.9 1573.9 1500 1427.2 1369.6
1335.2 1312.1 1290.4 1267.4 1235.5 1184.6 1115.9 1037.5 953.7 861.5
751.5 644.8 524.4 391.5 248.6 107.8 0
2356.2 2181.3 2052.3 1975 1952.8 1992.7 2076.8 2162.2 2215.3 2218.7
2168.3 2071.3 1954.6 1842.7 1747.4 1666.3 1590.3 1513.7 1439.6 1378.3
1335.6 1307.4 1283.9 1260.8 1228.3 1177.7 1108.8 1030.6 947 853.5
743.2 637.1 514.1 374 226.9 99 0
2356.2 2189.8 2064.2 1989.1 1968.5 2013.1 2107.8 2207.7 2271.2 2276.2
2219.5 2111 1983 1865.4 1768.3 1685.5 1606.7 1527.6 1452.1 1387
1336.2 1302.7 1277.4 1254.2 1221.1 1170.7 1101.7 1023.7 940.3 845.6
734.9 629.3 503.8 356.4 205.2 90.2 0
2356.2 2200.5 2081.2 2009.2 1992.7 2043.8 2151.5 2265.7 2337.4 2339.5
2271.3 2147.9 2011.2 1891.4 1786.7 1694 1604.7 1517.2 1437.1 1369.8
1314.1 1276.6 1249.6 1226.4 1193 1145 1079.1 1004.1 922.7 828.3
719.2 612.8 491.3 329.7 180.1 79.7 0
2356.2 2211.1 2098.1 2029.4 2016.7 2074.6 2195.3 2323.7 2403.7 2402.8
2323.2 2184.9 2039.3 1917.2 1805.1 1702.5 1602.6 1506.8 1422.2 1352.6
1292 1250.4 1222 1198.4 1165 1119.3 1056.5 984.6 905.1 811
703.4 596.3 478.7 302.9 155.1 69.2 0
2356.2 2224.7 2120.1 2056.2 2047 2105.9 2222.5 2345.5 2413.9 2396.7
2302.3 2161.5 2020.3 1896.1 1779.8 1671.2 1566.5 1467.9 1381.9 1312.8
1256.4 1217.2 1192.9 1169.6 1135.7 1088.1 1026.7 956.4 880.6 789
683.4 579.1 464.3 308 169.1 79.9 0
2356.2 2238.5 2142.1 2083.2 2077.3 2137.2 2249.7 2367.5 2424 2390.6
2281.3 2138.1 2001.3 1875 1754.5 1639.9 1530.5 1429 1341.6 1273
1220.8 1184 1163.8 1140.9 1106.5 1056.9 996.8 928.1 856.2 766.9
663.5 561.9 449.8 313 183.1 90.6 0
2356.2 2252.1 2166.3 2113.7 2110.2 2162.9 2256.4 2346.6 2380.2 2333.5
2225.2 2093.1 1963.9 1839.1 1719 1604.5 1496.4 1396.5 1310.8 1243
1192.5 1158 1135.8 1107.9 1068.7 1012.8 949.5 884.4 817.9 736.8
641 543.8 434.7 314.3 189.7 90.9 0
2356.2 2265.8 2190.6 2144.2 2143 2188.8 2263.1 2325.6 2336.3 2276.5
2169.1 2048.1 1926.6 1803.3 1683.5 1569.1 1462.2 1364.2 1280.1 1212.9
1164.1 1132 1107.8 1075 1030.9 968.8 902.3 840.9 779.6 706.6
618.6 525.5 419.5 315.5 196.2 91.1 0
2356.2 2281.3 2218 2180.4 2179.2 2212.6 2259.8 2286.2 2267.8 2198.2
2098.7 1990.4 1878.6 1765 1654.4 1548.3 1447.1 1351.8 1269.6 1203.2
1148.8 1109.2 1075.4 1040.1 1000.3 949.4 894.9 843.2 787.7 718.4
630.1 537.1 429.3 322.4 203.9 92.6 0
2356.2 2297 2245.5 2216.5 2215.3 2236.7 2256.6 2246.8 2199.3 2120
2028.5 1932.6 1830.7 1726.7 1625.2 1527.3 1432 1339.5 1259.3 1193.5
1133.6 1086.3 1042.9 1005.2 969.7 929.9 887.4 845.6 795.8 730.4
641.5 548.6 439 329.3 211.6 94 0
2356.2 2314.3 2278.3 2260 2261.3 2274.1 2274.5 2240.3 2168.6 2074.6
1976 1882 1790.4 1703 1618.6 1534.5 1448.4 1361.2 1280.4 1211.2
1149.3 1101.8 1067.4 1041 1016.2 987.9 949.2 896.9 832.4 755.4
660.8 564.1 452 335.6 218.4 96.7 0
2356.2 2331.6 2311 2303.6 2307.2 2311.7 2292.5 2233.7 2137.9 2029.1
1923.6 1831.4 1750.2 1679.2 1612.1 1541.8 1464.7 1382.9 1301.5 1228.9
1165 1117.3 1092 1076.8 1062.6 1045.9 1010.8 948.3 868.9 780.5
680.1 579.6 464.9 341.9 225.1 99.5 0
2356.2 2353 2348.5 2352.1 2359.4 2360.3 2331.3 2257.7 2144.2 2016.7
1890.1 1790.7 1718.3 1665 1618 1563.3 1497.7 1424.5 1341.8 1263.5
1205.2 1173.6 1176.7 1179.9 1170 1145.6 1086.8 990.9 882.9 780.3
683.5 581.4 465.2 338.2 220.2 93.1 0
2356.2 2372.3 2386.5 2403.9 2423.3 2427.5 2405.8 2345.2 2246.1 2132.7
2009 1898.9 1809.2 1738.2 1679 1616.6 1546.1 1469.1 1387 1321.9
1281.9 1261.7 1258.8 1252.2 1217.7 1151.4 1086.1 992.9 882.9 771.4
642.7 514 384.7 269.4 169.1 71.9 0
2356.2 2392.2 2426.7 2460.1 2489.8 2502.6 2492.7 2449.8 2375.7 2288.9
2191.8 2103.1 2029 1965.1 1902.2 1828.3 1740 1642.7 1539.2 1457.4
1403.1 1367.3 1341.3 1310.6 1263.5 1181.8 1100.4 985 845.7 718.7
583.5 456.6 336.2 233.6 142.9 61.1 0
2356.2 2412.1 2467 2516.2 2556.2 2577.7 2579.7 2554.4 2505.4 2445
2374.7 2307.4 2248.8 2191.8 2125.5 2039.9 1934 1816.3 1691.5 1592.9
1524.2 1472.9 1423.9 1368.9 1309.4 1212.3 1114.8 976.9 808.5 665.9
524.4 399.2 287.5 197.8 116.6 50.5 0
2356.2 2432.9 2510 2580 2633.7 2669 2684.9 2676.5 2653.3 2624.9
2596.9 2578.2 2569.4 2558.6 2538.1 2503.1 2454.9 2405.2 2359 2320.9
2279.3 2209 2092.6 1928.4 1715.2 1460 1230.5 1009.8 799.2 637.5
498.7 381.6 280.3 196.4 117.4 51.1 0
2356.2 2453.7 2553.1 2643.7 2711.1 2760.4 2790 2798.5 2801.2 2804.8
2819.1 2849 2889.8 2925.1 2951 2966.3 2976 2994.4 3026.6 3048.8
3034.3 2945.3 2761.3 2487.8 2121 1707.8 1346.1 1042.7 789.8 609.2
473.1 364.2 273.1 195.1 118 51.7 0
2356.2 2474.3 2595.9 2709.2 2797.5 2858.4 2896.3 2914.5 2928.7 2947.9
2982.6 3036.9 3107.1 3180.4 3264 3357.6 3476.4 3631.8 3836.3 4054.2
4256.4 4387.7 4358.7 4155.1 3776.2 3263.8 2741 2228.9 1755 1341.7
973.8 659.8 425.1 261.5 139.8 58 0
2356.2 2495 2638.8 2774.6 2884.1 2956.4 3002.7 3030.5 3056.2 3090.8
3146 3224.6 3324.4 3435.8 3577 3748.8 3976.6 4269.2 4646 5059.6
5478.4 5829.9 5956.1 5822.5 5431.4 4819.8 4136 3415.1 2720.1 2074.1
1474.5 955.5 577.3 328 161.7 64.2 0
2356.2 2514.4 2681.7 2845.4 2973.7 3054.8 3105.3 3134.6 3164.4 3201.4
3254.2 3328 3424.1 3534.5 3671.7 3869.4 4152.4 4522.9 4988.2 5541.3
6204.6 6901.4 7519.1 7956.9 8066.3 7605.6 6953.8 6178.1 5331.8 4414.2
3362.4 2353.4 1516.3 877.6 394.8 129.3 0
2356.2 2533.9 2724.7 2916.3 3063.3 3153.2 3207.9 3238.7 3272.6 3311.9
3362.5 3431.2 3523.9 3633.3 3766.2 3990 4328.2 4776.6 5330.4 6023
6930.7 7972.8 9082.2 10091.2 10701 10391.4 9771.6 8941.1 7943.4 6754.4
5250.4 3751.3 2455.2 1427.2 627.9 194.4 0
